text.skipToContent text.skipToNavigation

Catalog No. : SMCB18-196-9

Description:  KIT-CASE SMS196 200 PCSX18 WH

UPC: 786209915085

SMCB Sleeve Marker Compartment Case with a transparent lid, SMS196 Series 16-11 AWG, 200 pieces X 18 compartments, White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Material

Polystyrene

Background Color

Clear

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-11 AWG

Documents/Support Tools

Sales Drawing

Click here