text.skipToContent text.skipToNavigation

Catalog No. : SMCB12-118-9

Description:  KIT-CASE SMS118 1000 PCSX12 WH

UPC: 786209915030

SMCB Sleeve Marker Compartment Case - transparent case in Polystyrene, SMS118 Series 22-16 AWG, 1000 pieces X 12 compartments, White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Material

Polystyrene

Background Color

Clear

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Documents/Support Tools

Sales Drawing

Click here