text.skipToContent text.skipToNavigation

Catalog No. : SMC244-9-SH

Description:  CLIP-ON MKER WH:/(BAG/200)AWG8-6

UPC: 786210085760

SMC Series Vinyl Sleeve Clip On Marker - Open Clip-On, Recommended Wire Diameter .197 - .244 inches, Wire Range 8-6AWG, Color White, Legend /, Packaging Strips
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Material

Vinyl

Background Color

White

Legend

1

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

8-6 AWG

Width

0.27 in , 6.9 mm

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Colour

White

Imprint

Symbols

Transparent

N

Documents/Support Tools

Sales Drawing

Click here