text.skipToContent text.skipToNavigation

Catalog No. : SMC244-9-G

Description:  CLIP-ON MKER WH:G(BAG/200)AWG8-6

UPC: 786209900616

Clip-On Sleeve Markers - Color White, Recommended Wire Diameter .197 - .244 Inches, AWG #8-#6, Legend G
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Legend

G

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

8-6 AWG

Length

0.272 in , 6.9 mm

Width

0.157 in , 3.99 mm