Catalog No. : SMC244-4-SH
Description: CLIP-ON MKER YEL:/(BAG/200)AWG8-6
UPC: 786209993366
SMC Series Vinyl Sleeve Clip On Marker - Open Clip-On, Recommended Wire Diameter .197 - .244 inches, Wire Range 8-6AWG, Color Yellow, Legend /, Packaging Strips
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Clip on wire marker |
Specifications
Material |
Vinyl |
Background Color |
Yellow |
Legend |
/ |
Legend Color |
Black |
Classifications
Brand Name |
EZ-Code |
Dimensions
Wire Size |
8-6 AWG |
Diameter |
0.197-0.244 in , 5-6.2 mm |