text.skipToContent text.skipToNavigation

Catalog No. : SMC244-4-CO

Description:  CLIP-ON MKER YEL::(BAG/200)AWG8-6

UPC: 786209900159

Clip On Sleeve Marker - Color Yellow, Legend :, Wire Range 8-6
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

:

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.272 in , 6.91 mm

Width

0.157 in , 3.99 mm