text.skipToContent text.skipToNavigation

Catalog No. : SMC197-9-DH

Description:  CLIP-ON MKER WH:-(BAG/200)AWG12-10

UPC: 786209899774

Clip-On Sleeve Markers - Color White, Recommended Wire Diameter .157 - .197 Inches, AWG #12-#10, Legend -
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Legend

-

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

12-10 AWG

Length

0.224 in , 5.69 mm

Width

0.14 in , 3.56 mm

ETIM EC001530 Cable coding system

Model

Other

Toothing

None

Material

Plastic

Cable diameter

4-5 mm

Cable diameter

0.157-0.197 inch

Width

5.7 mm

Width

0.224 inch

Colour

White

Imprint

Symbols

Mounting method

Snap

Transparent

N