Catalog No. : SMC197-9-CO
Description: CLIP-ON MKER WH::(BAG/200)AWG12-10
UPC: 786209899750
Descriptors
|
Category |
Wire identification marker |
Specifications
|
Color |
White |
|
Legend |
: |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
12-10 AWG |
|
Length |
0.224 in , 5.69 mm |
|
Width |
0.14 in , 3.56 mm |
|
Model |
Other |
|
Toothing |
None |
|
Material |
Plastic |
|
Cable diameter |
4-5 mm |
|
Cable diameter |
0.157-0.197 inch |
|
Width |
5.7 mm |
|
Width |
0.224 inch |
|
Colour |
White |
|
Imprint |
Symbols |
|
Mounting method |
Snap |
|
Transparent |
N |