text.skipToContent text.skipToNavigation

Catalog No. : SMC197-4-GRD

Description:  CLIP-ON MKR YEL:GRD(BG/200)No.12-10

UPC: 786209899422

Clip-On Sleeve Markers - Color Yellow, Recommended Wire Diameter .157 - .197 Inches, AWG #12-#10, Legend GRD
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

GRD

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

12-10 AWG

Length

0.224 in , 5.69 mm

Width

0.14 in , 3.56 mm

Compliance and Certifications

RoHS RoHS3 Compliant