text.skipToContent text.skipToNavigation

Catalog No. : SMC197-4-CO

Description:  CLIP-ON MKER YEL::(BAG/200)AWG12-10

UPC: 786209899354

Clip On Sleeve Marker - Color Yellow, Legend :, Wire Range 12-10
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

:

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.224 in , 5.69 mm

Width

0.14 in , 3.56 mm

Compliance and Certifications

RoHS RoHS3 Compliant