text.skipToContent text.skipToNavigation

Catalog No. : SMC197-4-4

Description:  CLIP-ON MKER YEL:4(BAG/200)AWG12-10

UPC: 786209899668

SMC Series Vinyl Sleeve Clip On Marker - Open Clip-On, Recommended Wire Diameter .157 - .197 inches, Wire Range 12-10AWG, Color Yellow, Legend 4, Packaging Strips
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

4

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

12-10 AWG

Diameter

0.157-0.2 in , 4-5 mm

Width

0.224 in , 5.7 mm

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001530 Cable coding system

Model

Other

Toothing

None

Material

Plastic

Cable diameter

4-5 mm

Cable diameter

0.157-0.197 inch

Width

5.7 mm

Width

0.224 inch

Colour

Yellow

Imprint

Numbers

Mounting method

Snap

Transparent

N

Documents/Support Tools

Sales Drawing

Click here