text.skipToContent text.skipToNavigation

Catalog No. : SMC157-4-6

Description:  CLIP-ON MKER YEL:6(BAG/200)AWG16-14

UPC: 786209898883

SMC Series Vinyl Sleeve Clip On Marker - Open Clip-On, Recommended Wire Diameter 0.118 - .157 inches, Wire Range 16-14AWG, Color Yellow, Legend 6, Packaging Strips
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Clip on wire marker

Specifications

Material

Vinyl

Background Color

Yellow

Legend

6

Legend Color

Black

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

16-14 AWG

Diameter

0.118-0.157 in , 3-4 mm

Width

0.177 in , 4.5 mm

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001530 Cable coding system

Model

Other

Toothing

None

Material

Plastic

Cable diameter

3-4 mm

Cable diameter

0.118-0.157 inch

Width

4.5 mm

Width

0.177 inch

Colour

Yellow

Imprint

Numbers

Mounting method

Snap

Transparent

N

Documents/Support Tools

Sales Drawing

Click here