text.skipToContent text.skipToNavigation

Catalog No. : SMC118-9-GRD

Description:  CLIP-ON MKR WH:GRD(BAG/200)No.22-16

UPC: 786209898227

Clip-On: Sleeve Markers - Color White, Recommended Wire Diameter .094 - .122 Inches, AWG #22-#16, Legend GRD
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Legend

GRD

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Length

0.146 in , 3.71 mm

Width

0.14 in , 3.56 mm