text.skipToContent text.skipToNavigation

Catalog No. : SMC118-9-EQ

Description:  CLIP-ON MKER WH:=(BAG/200)AWG22-16

UPC: 786209898197

Clip-On Sleeve Markers - Color White, Recommended Wire Diameter .094 - .122 Inches, AWG #22-#16, Legend =
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Legend

=

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

Length

0.146 in , 3.71 mm

Width

0.14 in , 3.56 mm

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Cable diameter

2.39-3.1 mm

Cable diameter

0.09-0.12 inch

Colour

White

Imprint

Symbols

Transparent

N