text.skipToContent text.skipToNavigation

Catalog No. : SMC118-4-1

Description:  CLIP-ON MKER YEL:1(BAG/200)AWG22-16

UPC: 786209898036

Clip On Sleeve Marker - Color Yellow, Legend 1, Wire Range 22-16
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Legend

1

Classifications

Brand Name

EZ-Code

Dimensions

Wire Size

22-16 AWG

ETIM EC001530 Cable coding system

Model

Other

Material

Plastic

Colour

Yellow

Imprint

Numbers

Transparent

N