text.skipToContent text.skipToNavigation

Catalog No. : SLWD-P299

Description:  CONDUIT FTNG 90D PG29 NW29 IP66 GRY

UPC: 786209971401

LWD Connector 90 Degree Elbow, PG Thread - Thread 29, Fits to Conduit Size NW/Metric 29/32, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , PG29 Thread

Compliance and Certifications

POPs POPs 28 Compliant