text.skipToContent text.skipToNavigation

Catalog No. : SLWD-M120

Description:  CONDUIT FTNG 90D M12 NW10 IP66 GRY

UPC: 786209971173

Smart Line 90 Degree Grey One-Piece Elbow with Integral Cone Seal, Material-Polyamide 6, Thread Size - M12x1.5
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy push-in installation
  • Easy re-opening with screwdriver
  • Space savings due to compact design
  • Self-extinguishing, free of halogens and cadmium
  • Excellent impact strength
  • Fits both conduit profiles - fine (T) and coarse (G)

Descriptors

Category

Electrical conduit coupling

Special Features

Elbows-90 Degree

Application

Machine Building, Installation and Construction Industries

Specifications

Material

Polyamide/Nylon 6

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant