text.skipToContent text.skipToNavigation

Alternate Catalog No. : SLV 240-24

Catalog No. : SLV240-24

Description:  INSULATED ALUM. BAR TAPS

UPC: 783786791118

SLV Series Clear PVC Encapsulated Insulated Street and Highway Lighting Mechanical Connectors, Conductor range Main 2 4/0-6 tap (2) 4-14
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Rubber Insulation Ensures an Insulated Connection
  • Models with Streetlight Conncectors Fit a Range of Mains and Taps.
  • SLV Series Sized for a Range of Conductors - Prefect for Multiple Installation Types.
  • SLV Series Features Clear PVC to Enable Safe and Time-Saving Installation.

Descriptors

Category

Mechanical connectors

Special Features

SLV Series features clear PVC which enables safe and time-saving installation.

Application

Above-Ground Applications

Specifications

Connection

Mechanical

Material

Clear PVC

Color

Black

Insulation

PVC

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here