text.skipToContent text.skipToNavigation

Catalog No. : SLND-P112

Description:  CONDUIT FTNG STR PG11 NW12 IP66 GRY

UPC: 786209971098

LAD Connector Straight, PG Thread - Thread 11, Fits to Conduit Size NW/Metric 12/16, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , PG11 Thread

Compliance and Certifications

POPs POPs 28 Compliant