text.skipToContent text.skipToNavigation

Catalog No. : SLND-P090

Description:  CONDUIT FTNG STR PG09 NW10 IP66 GRY

UPC: 786209971067

LAD Connector Straight, PG Thread - Thread 9, Fits to Conduit Size NW/Metric 10/12, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , PG09 Thread

Compliance and Certifications

POPs POPs 28 Compliant