Alternate Catalog No. : SLK 3 A
Catalog No. : SLK3A
Description: AL COMP STREETLIGHT KIT NO8-NO6
UPC: 783786752386
Aluminum Compression StreetLight Kit, Run #8-#6 Aluminum, Tap #8-#6 Aluminum. Includes Insulating Cap and Rocket, Wood Dowel, (2) Tin Plated Fuse Clips, Instruction Sheet and Silicone Grease.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Breakaway Design Separates Under Tension So Wires Do Not Break.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Includes Insulating Cap and Rocket |
|
Application |
Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#8 to #6 AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |