text.skipToContent text.skipToNavigation

Catalog No. : SLK-M

Description:  MECH FUSE KIT INLINE FUSED 12-4

UPC: 783786752270

Flood-Seal Street and Highway Lighting Mechanical Fuse and Disconnect Kits-In-Line, fused, conductor range stranded 12,10,8,6,4 and solid 12,10,8,6,4
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
  • Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
  • Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Cable.
  • Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.

Descriptors

Category

Electrical connector assembly

Special Features

EPDM Rubber Housing Ensures Fully Insulated, Watertight and Submersible Connection. Safe Separations, Fuse or Connecting Link Stays in Load Side when Separated. Dual-Rated and Approved. Rated for 600 Volts, 30 Amp Maximum.

Application

Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications.

Specifications

Connection

Mechanical

Conductor Range

#12 to #4 STR AWG , #12 to #4 SOL AWG

Material

EPDM Rubber Housing

Color

Black

Voltage Rating

600 V

Amperage Rating

30 A

Insulation

Yes, EPDM Rubber

Environmental Conditions

Watertight and Submersible

Classifications

Brand Name

Homac

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here