text.skipToContent text.skipToNavigation

Catalog No. : SLAD-P112

Description:  CONDUIT FTNG 45D PG11 NW12 IP66 GRY

UPC: 786209970824

LAD Connector 45 Degree Elbow, PG Thread - Thread 11, Fits to Conduit Size NW/Metric 12/16, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Special Features

Easy Push-In Installation

Application

Machine Building, Installation and Construction Industries

Specifications

Material

Polyamide 6

Color

Gray

Temperature Rating

-40 to +105 C

Classifications

Brand Name

PMA

Dimensions

Size

NW12 , PG11 Thread

Compliance and Certifications

POPs POPs 28 Compliant