text.skipToContent text.skipToNavigation

Catalog No. : SL916-45

Description:  EXTRA FLEX STL COND .547 IN X 45ME

UPC: 786210785165

Extra Flexible Steel Conduit .547 Inch X 45M
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

It is Sized to Be Used with a Variety of Set-Screw and Clamp Type Fittings

Application

Good Mechanical Protection to Wiring

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Dimensions

Trade Size

0.547 in

Length

45 m