Alternate Catalog No. : SL 6060
Catalog No. : SL6060
Description: ALUM SPLICE 600 MCM 9 INCH
UPC: 783786752751
Aluminum Splice, 9.00 Inch Length, 1.60 inch Outside Diameter, Wire Size 477 (24/7) (26/7) (30/7) ACSR or 600 Stranded. Dies 140H, 301, 342, 1 1/2. Includes Oxide Inhibitor Compound and Black Caps. Center Stop.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Center Stop, Pre-filled with Oxide Inhibitor and Capped |
|
Application |
Overhead |
Specifications
|
Connection |
Compression |
|
Conductor Range |
477 ACSR to 600 STR kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 9 in Diameter 1.6 in |
Documents/Support Tools
|
SDS |