text.skipToContent text.skipToNavigation

Catalog No. : SL602-1

Description:  3/4 INCH SERVICE ENTRANCE ELL,EA

UPC: 785991192599

Service Entrance Body, Hub Thread Size 3/4 Inch, Length 3-9/16 Inches, Height 1-13/16 Inch, Width 1-17/32 Inch, Aluminum, For Threaded Rigid/IMC Conduit, Pack of 1
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit fitting body

Application

For Threaded Rigid/IMC Conduit

Specifications

Material

Aluminum

Classifications

Brand Name

Steel City

Dimensions

Hub Size

3/4 in

Length

3-9/16 in

Width

1-17/32 in

Height

1-13/16 in

ETIM EC003618 Form part for installation tubes

Material

Metal

Material quality

Aluminium

Surface protection

Untreated

Surface polished

N