Alternate Catalog No. : SL 4/0 N
Catalog No. : SL4/0N
Description: CU TP 2HL STACK NEMA LUG 4/0 1/2B
UPC: 783786752669
Tin Plated Copper Two-Hole Stacking NEMA Lugs - stacking lug, wire size 4/0 Stranded CU, uses bolt size 1/2 inch. Installing Dies TW-TY, 54, 15, 5/8-1. Length 5-5/16 inch. Pad 1-3/64 inch wide x 2-13/16 inch long x 1/8 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch center. Barrel 1-9/16 inch. UL listed.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references. |
|
Application |
General Applications |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
Classifications
|
Brand Name |
Homac |
|
Standard |
UL E9809. CSA LR35518. |
Dimensions
|
Size |
5-3/16 inch x 1-1/16 inch wide |
|
Wire Size |
4/0 AWG |
Documents/Support Tools
|
Sales Drawing |