Alternate Catalog No. : SL 210-6
Catalog No. : SL210-6
Description: ALUMINUM MECHANICAL STREETLIGHT KIT
UPC: 783786752546
Tin Plated Aluminum Mechanical Streetlight kit. Feeder 2/0 - #14, #14 - #6. Connector Length 1-15/64 inch x 3/4 inch x 1-1/8 inch. Includes (4) Screws - 5/16-24.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Special Features |
Hardware included |
Specifications
Connection |
Mechanical |
Conductor Range |
2/0 to #14 AWG |
Material |
Aluminum |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
1-15/64 x 3/4 x 1-1/8 in |