text.skipToContent text.skipToNavigation

Alternate Catalog No. : SL 2/0 N

Catalog No. : SL2/0N

Description:  CU TP 2HL STACK NEMA LUG 2/0 1/2B

UPC: 783786752515

Tin Plated Copper Two-Hole Stacking NEMA Lugs - stacking lug, wire size 2/0 Stranded CU, uses bolt size 1/2 inch. Installing Dies TS, 45, 13, 9/16. Length 5-1/8 inch. Pad 55/64 inch wide x 2-13/16 inch long x 7/64 inch thick. (2) 9/16 inch Diameter holes on 1-3/4 inch center. Barrel 1-7/16 inch. UL listed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Produced from Seamless Electrolytic, High-Conductivity Copper Tubing for High Conductivity and Minimal Voltage Drop.
  • Tin Plated to Resist Corrosion.

Descriptors

Category

Wire connectors

Special Features

Tin-Plated to resist corrosion. Produced from seamless electrolytic copper tubing which provides high conductivity and minimizes voltage drop. Marked with a catalog number, conductor sizes and die references.

Application

General Applications

Specifications

Connection

Compression

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Homac

Standard

UL E9809. CSA LR35518.

Dimensions

Size

5-1/16 inch x 7/8 inch wide

Wire Size

2/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here