text.skipToContent text.skipToNavigation

Catalog No. : SL100-15

Description:  EXTRA FLEX STEEL COND 1 INCH X 15ME

UPC: 786210753201

1 inch X 15 M, Extra Flexible Steel Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

It is Sized to Be Used with a Variety of Set-Screw and Clamp Type Fittings

Application

Good Mechanical Protection to Wiring

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Dimensions

Trade Size

1 in

Length

15 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 inch

Outer diameter

30.63 mm

Inner diameter

26.44 mm

Material

Steel

Bending radius, static

50.8 mm

Weight

0.3 kg/m

Colour

Metallic

Documents/Support Tools

Sales Drawing

Click here