Catalog No. : SL075-30
Description: EXTRA FLEX STEEL COND 3/4 X 30M
UPC: 786210573373
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
It is Sized to Be Used with a Variety of Set-Screw and Clamp Type Fittings |
|
Application |
Good Mechanical Protection to Wiring |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Sub Brand |
T&B |
Dimensions
|
Trade Size |
3/4 in |
|
Length |
30 m |
|
Nominal size in inch |
3/4 inch |
|
Outer diameter |
24.82 mm |
|
Inner diameter |
21 mm |
|
Material |
Steel |
|
Bending radius, static |
50.8 mm |
|
Weight |
0.26 kg/m |
|
Colour |
Metallic |
Documents/Support Tools
|
Sales Drawing |