text.skipToContent text.skipToNavigation

Catalog No. : SL050-45

Description:  EXTRA FLEX STEEL COND.5 IN X 45ME

UPC: 786210820347

Extra Flexible Metallic Conduit, Size 1/2 Inch, Bend Radius 19.48mm, Steel, Length 45 Meters
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

It is Sized to Be Used with a Variety of Set-Screw and Clamp Type Fittings

Application

Good Mechanical Protection to Wiring

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Dimensions

Trade Size

1/2 in

Length

45 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1/2 inch

Outer diameter

19.48 mm

Inner diameter

15.8 mm

Material

Steel

Bending radius, static

38.1 mm

Weight

0.23 kg/m

Colour

Metallic

Documents/Support Tools

Sales Drawing

Click here