text.skipToContent text.skipToNavigation

Catalog No. : SL038-75

Description:  EXTRA FLEX STEEL COND 3/8 IN X 75ME

UPC: 786210531571

Extra Flexible Steel Conduit 3/8 Inch X 75m
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

It is Sized to Be Used with a Variety of Set-Screw and Clamp Type Fittings

Application

Good Mechanical Protection to Wiring

Specifications

Material

Steel

Classifications

Brand Name

T&B Liquidtight Fittings

Sub Brand

T&B

Dimensions

Trade Size

3/8 in

Length

75 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/8 inch

Outer diameter

16.18 mm

Inner diameter

12.5 mm

Material

Steel

Bending radius, static

25.4 mm

Weight

0.16 kg/m

Colour

Metallic

Documents/Support Tools

Sales Drawing

Click here