text.skipToContent text.skipToNavigation

Catalog No. : SL-5

Description:  SILICONE LUBRICANT-5 OZ

UPC: 783786629190

5.3 oz. (150 gram) Silicone lubricant for high voltage electrical work. Plastic Tube.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent dielectric properties
  • Excellent oxidation resistance
  • Excellent water repellency
  • Resistant to a variety of chemicals
  • Compatiable with most plastics and rubbers
  • Use in the most harsh environments
  • Silicone compound is a specially formulated grease product containing selected silicone oils and inert silica fillers.
  • This stiff, tacky compound has excellent dielectric properties, oxidation resistance and water repellency.
  • It is essentially non-toxic and non-melting and retains it pliability even after extended service.

Descriptors

Category

Electrical sealing compound

Special Features

Specially Formulated for High Voltage Cable.

Application

Heavy Duty Electrical Applications

Specifications

Container

Tube

Form

Cream

Material

Silicone Rubber

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

5.3 oz

Compliance and Certifications

RoHS Out of scope of RoHS

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here