text.skipToContent text.skipToNavigation

Catalog No. : SKWP3G

Description:  PLUG WT MULTI 3W2P

UPC: 708917172499

Multi-Pole Watertight Plug, 3 Wire 2 Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Classifications

Brand Name

Russellstoll

Standard

UL e2630
UL e2630