text.skipToContent text.skipToNavigation

Catalog No. : SKWC9G

Description:  CONN WT MULTI 9W8P

UPC: 708917148135

Watertight Multi-pin Connector, 8 Pole 9 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Watertight and oil tight

Application

Designed for outdoor NEMA 4, rough service and critical environment machinery, HVACR systems, servo control and other automatic/controlled functions requiring rugged, shock-resistant devices capable of safely breaking rated loads.

Specifications

Material

Heavy Cast Aluminum

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001322 Round socket/plug for high currents

Number of poles

8