text.skipToContent text.skipToNavigation

Catalog No. : SKRR10G

Description:  RCPT REV SVC 600

UPC: 708917199090

Multi-pin Reverse Service Male Receptacle, 9 Pole 10 Wire, Type SK
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Generous Wiring Space

Application

Designed for indoor or NEMA 1 automatic press, tool control and welder applications requiring rugged, shock-resistant devices capable of safely interrupting rated currents under load.

Specifications

Material

Receptacle housing made of Heavy-gauged steel, plated.

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001322 Round socket/plug for high currents

Number of poles

9