text.skipToContent text.skipToNavigation

Catalog No. : SKR4G

Description:  SK MULTI-PIN RCPT 3P4W

UPC: 708917165798

Multi-pin Receptacle, 3 Pole 4 Wire, Type SK
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Generous Wiring Space

Application

Designed for indoor or NEMA 1 automatic press, tool control and welder applications requiring rugged, shock-resistant devices capable of safely interrupting rated currents under load.

Specifications

Number Of Poles

3

Number Of Wires

4

Material

Receptacle housing made of Heavy-gauged steel, plated.

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Number of poles

3