text.skipToContent text.skipToNavigation

Catalog No. : SKR12

Description:  20A,REC,12P12W,SK,600V

UPC: 708917304067

Multi-pin Receptacle, 12 Pole 12 Wire, Type SK
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Generous Wiring Space

Application

Designed for indoor or NEMA 1 automatic press, tool control and welder applications requiring rugged, shock-resistant devices capable of safely interrupting rated currents under load.

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Voltage Rating

600 V

Material

Receptacle housing made of Heavy-gauged steel, plated.

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

2