text.skipToContent text.skipToNavigation

Catalog No. : SKPD7G

Description:  20A,PLG,SE,600V,7WIRE,DUMMY

UPC: 708917305736

Dummy Plug, 20Amps, 6 Pole 7 Wire, 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

20 Amps

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Plug