text.skipToContent text.skipToNavigation

Catalog No. : SKPB36BB0800

Description:  800A 3 POLE C/B ASM

UPC: 783164216356

Spectra RMS Molded Case Circuit Breakers (SE150, SF250, SG600 and SK1200) have a digital, solid state, RMS sensing trip system with field installable, front-mounted rating plugs to establish or change the breaker ampere rating. Adjustable instantaneous with tracking short-time is standard on all frames. The trip system uses digital sampling to determine the RMS value of sinusoidal and non-sinusoidal currents.
View More View Less

Descriptors

Category

Spectra RMS™ Electronic Trip

Product Line

Spectra RMS - MicroVersaTrip Plus

GO Schedule

135PM

Specifications

Trip Style

Interchangeable

Poles

3

Amperage

300 A
400 A
500 A
600 A
700 A
800 A

System Voltage

120 Vac
120/240 Vac
240 Vac
277 Vac
480 Vac
600 Vac

Frame Type

SK1200

120 Vac Interrupting Rating

200 KAIC

120/240 Vac Interrupting Rating

200 KAIC

240 Vac Interrupting Rating

200 KAIC

277 Vac Interrupting Rating

100 KAIC

480 Vac Interrupting Rating

100 KAIC

600 Vac Interrupting Rating

65 KAIC

Trip Function

LSI

Trip Indication Target

Yes

Continuous Current Rated

Standard

Suitable for Reverse Feed

Yes

Lugs

TCAL81

Long Time

Adjustable

Short Time

Adjustable

Instantaneous

Adjustable

Current Metering

Yes

Protective Relays

No

Special Markings

HACR

GSA Compliance

No

Classifications

UL File #

E11592

CSA File#

LR40350