Catalog No. : SKP12G
Description: 20A,PLG,11P12W,SK,600V
UPC: 708917168515
Male Plug Style SKP, 20 Amp, 11 Pole 12 Wire, 600V
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Generous Wiring Space |
|
Application |
Gerneral Industrial Marine: Lighting Systems, Shore-to-Ship Power, Welding Stations, Portable Distribution Centers, Shipboard Power Outlets, Telephone Shore-to-Ship |
Specifications
|
Material |
Heavy Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2630 | N/A | QLHN | N/A | N/A |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
20 A |
|
Construction type |
Plug |