text.skipToContent text.skipToNavigation

Catalog No. : SKP10G/JG31

Description:  20A,PLG,SE,600V,10WIRE,JG31

UPC: 708917306344

Male Plug Style SKP, 20Amp, 9 Pole 10 Wire, 600 Volts, with 0.375 Inch Neoprene Cable Bushing
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Amperage Rating

20 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Plug