text.skipToContent text.skipToNavigation

Catalog No. : SKC5G

Description:  SKC FEM CONN 4P5W

UPC: 708917298212

Female Connector Style SKC, 4 Pole 5 Wire. Offers external shroud protection for female contacts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Offers external shroud protection for female contacts.

Application

Designed for indoor or NEMA 1 automatic press, tool control and welder applications requiring rugged, shock-resistant devices capable of safely interrupting rated currents under load.

Specifications

Number Of Poles

4

Number Of Wires

5

Material

Heavy Cast Aluminum

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Number of poles

4