Alternate Catalog No. : SKB 1-6
Catalog No. : SKB1-6
Description: ALUM SCREW-ON TFR CONN 1 INCH STUD
UPC: 783786752195
Aluminum Keebar, Screw-on, Transformer Connector, Stud 1 Inch. 8-1/4 inch long x 2-53/64 inch tall. Stainless Steel Hardware includes (12) 1/2 inch Belleville Washers, (12) 1/2 inch Flat Washers, (12) 1/2-13 Nuts, (6) Studs. Cap and Grease. Pad is 8-1/4 inch long x 1-1/4 inch x 1/2 inch thick and has Six holes tapped 1/2-13 UNC-2B on 1-3/8 inch centers.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Stainless Steel Hardware included |
Specifications
Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
8-1/4 x 2-53/64 in |
Documents/Support Tools
SDS |