text.skipToContent text.skipToNavigation

Alternate Catalog No. : SK 615 546-2

Catalog No. : SK615546-2

Description:  E-STOP LEGEND PLATE, EMERGENCY STOP

UPC: 7320500057490

70 mm diameter legend plate for emergency stop. Black text on yellow aluminum with text: Emergency stop
View More View Less

Descriptors

Category

Modular Plastic, Compact, Signaling Towers & Beacons

Specifications

Product Class

Accessories for Operator and Pilot Lights

Product Main Type

Accessories

Color

Yellow

ETIM EC000621 Legend plate for control circuit devices

Shape

Round

Construction type

Flat

Colour

Yellow

Imprint

EMERGENCY STOP

Imprint ISO symbols

Without imprint

Engravable

Y

Programme diameter

70 mm

Width

70 mm

Height

70 mm

Outer diameter

70 mm

Suitable for push button

N

Suitable for illuminated push buttons

N

Suitable for indicator light

N

Mushroom head push button

Y

Suitable for signalling lamp

N

Suitable for selector switch

N