text.skipToContent text.skipToNavigation

Catalog No. : SK4025-CAR

Description:  2.5 INCH SCH40 SPLIT KIT

UPC: 34481012474

Carlon Split Kit. 2-1/2 inch, Schedule 40. For Schedule 40 and Type C conduit repairs. 2 Foot lengths with 7 inch split couplings on each end. UV resistant for outdoor use.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

PVC Schedule 40 Conduit

Application

Convenient and handy for easy handling, transport and storage

Specifications

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Trade Size

2.5 in