Catalog No. : SK4020
Description: 2 INCH S-40 SPLIT KIT
UPC: 34481190080
Carlon Split Kit. 2 inch, Schedule 40. For Schedule 40 and Type C conduit repairs. 2 Foot lengths with 7 inch split couplings on each end. UV resistant for outdoor use.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
PVC Schedule 40 Conduit |
|
Application |
Convenient and handy for easy handling, transport and storage |
Specifications
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Trade Size |
2 in |
Documents/Support Tools
|
Sales Drawing |