Catalog No. : SK106
Description: SEALING KIT FOR JUMBO 106
UPC: 5020963016622
Sealing Kit for Use with Jumbo Fittings to Achieve IP65, Consists of Two Sealing Washers and O-Ring Per Kit, Nominal Conduit Size 106mm, Rubber, Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Seal washers |
Application |
To Help Seal Conduit Fittings |
Specifications
Material |
Rubber |
Color |
Black |
Classifications
Brand Name |
Adaptaflex |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001181 Sealing ring
Material |
Rubber |