Catalog No. : SK-CLASSIQUE
Description: STA-KON TERMINAL KIT
UPC: 786210876375
Sta-Kon terminal kit. Kit contains : (36) 2RA18X butt splices for #22-#16 AWG, (36) 18RA-8F fork terminals for #22-#16 AWG, (36) 18RA-10F fork terminals for #22-#16 AWG, (36) 18RA-8 ring terminals for #22-#16 AWG, (36) 18RA-10 ring terminals for #22-#16 AWG, (36) 2RB-14X butt splice for #16-#14 AWG, (36) 14RB-10F fork terminals for #18-#14 AWG, (36) 14RB-250F disconnects for #22-#18 AWG, (36) 14RB-8F fork terminals for #18-#14 AWG, (36) 14RB-8 ring terminals for #18-#14 AWG, (36) 14RB-10 ring terminals for #18-#14 AWG, (25) 2RC-10X butt splices for #12-#10 AWG, (25) 10RC-8F fork terminals for #12-#10 AWG, (25) 10RC-10 ring terminals for #12-#10 AWG, (20) RC55 wire joints, (1) crimping tool WT112M, (50) Pro-Blu 933 blue wire connector for #22-#8 AWG.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire terminal connector kit |
Special Features |
Include a WT112M crimping tool |
Application |
For residential or light commercial installations |
Specifications
Color |
Multiple Colors |
Classifications
Brand Name |
Sta-Kon |
Documents/Support Tools
Sales Drawing |